Honeywell Transportation Systems

11.01.2016
  • Print
  • All Press Releases >

Garrett by Honeywell Unveils All-New GTX3584RS Flagship Turbo Combining Best in Performance with Packaging Flexibility

  • Brand new compact design optimized for 500 to 1000 horsepower applications
  • New turbo compatible for engines sizes between 2.0L and 5.5L

LAS VEGAS, Oct. 31, 2016 — Honeywell (NYSE: HON) today announced the Nov. 1, 2016, availability of the Garrett GTX 3584RS, one of the most advanced performance turbochargers developed for the Garrett by Honeywell catalog.

The new Garrett flagship turbo, the GTX3584RS

The new Garrett flagship turbo, the GTX3584RS

The turbo has an all-new turbine wheel with advanced aerodynamics and is manufactured with Inconel, a supper alloy of nickel containing chromium and iron that is resistant to corrosion at high temperatures. In addition, the turbine housing has also been manufactured using stainless steel. This new turbocharger is great for engine builders and racers wanting high horsepower and fast boost response in a compact package perfect for tight installations.

Suitable for multiple engine sizes, this turbo also uses new Garrett GTX Series Gen II compressor wheel aerodynamics and its new high-flow compressor housing. In addition, the GTX3584RS offers both hose bead and a new V-band compressor outlet options. The new V-band connection adds a flange on the outside of the outlet to assist in connecting the tubing with a metal clamp to provide a more secure connection typical of larger turbo configurations to help ensure sealing with higher air pressures.

“The new blade profile on the turbine side of the turbo is some of the most advanced work we’ve ever done for Garrett mid-frame product offerings (GTX30 to GTX40),” said Eric Fraysse, Aftermarket vice president and general manager at Honeywell Transportation Systems. “While it has the frame size of a GTX35 turbo, it has the power of a GTX40. This is a great example of how we are integrating engineering resources from Honeywell and its Aerospace and Transportation Systems expertise into Garrett Performance Products.”

Other standard features of the new Garrett GTX Series GEN II included in the
GTX 3584RS are water-cooled center housing rotating assemblies, ceramic ball bearings for additional responsiveness, and a fully machined speed sensor port for enthusiasts that are interested in data acquisition (Garrett speed sensor sold separately).

Supporting Resources

 ###

About Honeywell Aerospace

Honeywell Aerospace products and services are found on virtually every commercial, defense and space aircraft, and its turbochargers are used by nearly every automaker and truck manufacturer around the world. The Aerospace business unit develops innovative solutions for more fuel efficient automobiles and airplanes, more direct and on-time flights, safer flying and runway traffic, along with aircraft engines, cockpit and cabin electronics, wireless connectivity services, logistics and more. The business delivers safer, faster, and more efficient and comfortable transportation-related experiences worldwide. For more information, visit www.honeywell.com or follow us at @Honeywell_Aero and @Honeywell_Turbo.

Honeywell (www.honeywell.com) is a Fortune 100 diversified technology and manufacturing leader, serving customers worldwide with aerospace products and services; control technologies for buildings, homes, and industry; turbochargers; and performance materials.  For more news and information on Honeywell, please visit www.honeywell.com/newsroom.

 

This release contains certain statements that may be deemed “forward-looking statements” within the meaning of Section 21E of the Securities Exchange Act of 1934. All statements, other than statements of historical fact, that address activities, events or developments that we or our management intends, expects, projects, believes or anticipates will or may occur in the future are forward-looking statements. Such statements are based upon certain assumptions and assessments made by our management in light of their experience and their perception of historical trends, current economic and industry conditions, expected future developments and other factors they believe to be appropriate. The forward-looking statements included in this release are also subject to a number of material risks and uncertainties, including but not limited to economic, competitive, governmental, and technological factors affecting our operations, markets, products, services and prices. Such forward-looking statements are not guarantees of future performance, and actual results, developments and business decisions may differ from those envisaged by such forward-looking statements. We identify the principal risks and uncertainties that affect our performance in our Form 10-K and other filings with the Securities and Exchange Commission.

Register to get our latest news and events invitations
Sign Up