Honeywell Turbo Technologies

Shows & Events
Direct from the IAA CV Show
09.08.2012 (3:39)

Spotlight on technologies for CV applications.

VNT™ DutyDrive Turbo
09.07.2012 (2:24)

As Commercial Vehicle engine manufacturers continue their push for increased power density and lower emissions, VNT DutyDrive can help achieve both objectives with excellent transient response and driveability in either single or TwoStage configuration.

Honeywell Stand

Showcasing innovative technologies from Honeywell Turbo Technologies and Friction Materials.

SLIDE SHOW >

Product Displays

Featured Articles

CO2 Reduction: The New Mandate
Improving engine fuel efficiency contributes to lower CO2, and turbocharging is a key enabling technology
FULL STORY >

 

Comprehensive TwoStage Competencies
Honeywell boasts a full range of capabilities that promise shorter time to market, more robust designs and customized solutions
FULL STORY >

 

Revolution through Evolution
Since 2000, VNT DutyDrive has gone through several design iterations that add up to major upgrades
FULL STORY >